PMAFIX Connectors VN - straight fittings
These PMAFIX connectors are used in a wide range of applications. Together with PMAFLEX
conduits they offer the highest grade of safety and sealing.
Temperature range: -40°F to +221°F (-40 °C to +105 °C), or a short time up to +320°F (+160°C)
Content of delivery IP66: Fitting with pre-assembled universal safety clips (AFN2)
Content of delivery IP68: Fitting with oval clips (OVN2), conduit and thread seal (NVN3, SVN4)
Features: high grade formulated polyamide, excellent impact strength, self-extinguishing, free of halogen, phosphor and cadmium