BMN/GMN - Hexagonal Lock Nuts, metric & PG
These hexagonal lock nuts are suitable for a wide range of applications. High torque guarantees a safe connection of the system. Made of reinforced polyamide glass fiber
Material:
Type BMN polyamide black
Type GMN polyamide light grey
Temperature range: -40°F to +221°F (-40 °C to +105 °C), or a short time up to +302°F (+150°C)