PMAFLEX PIS/PIH - highly flexible, medium
These highly flexible products are used primarily in automation applications and for connections
subject to intense movements in general machinery construction. Their outstanding material properties
make these conduits especially suitable for outdoor applications where they are exposed to intensive
sunlight (UV).
Temperature range: -58°F to +203°F (-50 °C to +95 °C), or a short time up to +302°F (+150°C)
Chemical resistance: fuels, mineral oils, fats, alkalis, acids etc.
Features: specially modified polyamide 12, self-extinguishing, halogen-free and cadmium-free, good mechanical properties also at low
temperatures
PIS: medium-wall (nominal width 07 to 48)
PIH: heavy-wall (nominal width 56 to 125)