* The required clearance height is HF = H + 0.98 (25 mm) (for 1.01 lbs/ft (1.5 kg/m) additional load) We request you to consult in case of especially restricted space ratios.
** The calculated length corresponds to the chain length without mounting brackets.
A = Moving end, B = Fixed end Pitch: 1.81 (46 mm) Links per ft: 7 (22/m) links Travel: S Chain length = S/2 + K
Dependency of the unsupported length on the additional load X axis: Unsupported length in ft FLB/FLG Y axis: Additional load in lbs/ft Lower scale: travel S in ft FLB = Unsupported with permitted sag FLG = Unsupported with straight upper run
Application examples 3D-CAD Samples and catalog order E-Chain® Expert call Service life calculation PDF file Ask the product expert
Designing with igus®
Design specificationFurther information on "unsupported application"
Design specificationFurther information on "gliding application"
Other installation types
Technical specifications
Strain reliefs
Call configurator
Separators are the only possibility of dividing the interior of a non-snap-open, Type 20 chain. Spacers can be used to adjust the space between two crossbars to a defined width. This function is used predominantly for side-mounted chains.
Option 1 "Steel, one-piece"
Option 2 "Steel, two-piece"
Option 2, steel - one piece
Guide troughs made of steel
1. Guide trough (blue)2. Glide bar (black)3. Assembly set (red)4. Individual fastening without C-profile5. Length of profile rail
+ Easy assembly with installation sets+ 2-part design - adaptable to chain widths+ Very stable+ Economical+ Large selection
Guide trough without glide bars part no. 92-30, guide trough with glide bars part no. 92-31
Installation sets as a joint connection part no. 92-50. XX
Personal contact
GToB Imprint General notes Data protection declaration