Create filling variants in just a few seconds and configure complete e-skin® corrugated tubes with interior separation and mounting brackets.
The bending tests shows the flexibility of the e-skin® soft
The e-skin® flat is only 29dB(A).
We can assist you with a turnkey, fully assembled solutions or answer any questions you may have with a custom project.
Dan Thompson
Product Manager - North America
(800) 521-2747
A: Only unsupported but please contact us and we will find a solution!
A: Of course, igus® is supplier of chains, cables and readychain systems. Talk to us!
A: With the new inner separation made of tribo-optimized iglidur® material, the wear can be reduced by up to 80%.
A: Interior separation configurator for the e-skin®, you can create filling variants in just a few seconds and configure complete e-skin corrugated tubes with interior separation and mounting brackets..
A: The simple and reclosable opening mechanism enables easy maintenance and inspection of the installed cables.
A: The e-skin® is a corrugated tube consisting of an upper and lower shell that form a complete enclosure when connected together..
e-skin SK corrugated tube | e-skin SKS corrugated tube | e-skin SKY corrugated tube | CFCLEAN e-skin flat & | Energy chain E6/E6.1 | |
---|---|---|---|---|---|
Class 1 according to EN ISO 14644 | ✔ | ✔ | ✔ | ✔ | ✔ |
Modularity/modular principle | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⬤⬤ | ⬤⬤⬤⬤⬤ |
Components individually interchangeable | ✔ | ✔ | ✔ | ✔ | ✔ |
Quick filling, openable | ⬤⬤⬤⬤⬤ | ⬤⬤⬤⬤⬤ | ⬤⬤⬤⬤⬤ | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⬤⬤ |
Fast delivery | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⬤⬤ |
Easy maintenance | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⬤⬤ |
Available from stock | ✔ | ✔ | ✔ | ✔ | ✔ |
Individual shortening | ✔ | ✔ | ✔ | ✔ | ✔ |
Can be widened individually | X | X | X | ✔ | ✔ |
High productivity rate | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⬤⬤ | ⬤⬤⬤⭘⭘ |
No minimum order quantity | ✔ | ✔ | ✔ | ✔ | ✔ |
Cost-effective | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⬤⬤ |
Unsupported suitability | ⬤⬤⬤⭘⭘ | ⬤⬤⭘⭘⭘ | ⬤⬤⭘⭘⭘ | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⬤⬤ |
For high dynamics | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⬤⬤ |
Space-saving | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⬤⬤ | ⬤⬤⬤⬤⭘ |
Fill weight | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⭘⭘ | ⬤⬤⭘⭘⭘ | ⬤⬤⬤⬤⬤ |
36-month guarantee | ✔ | ✔ | ✔ | ✔ | ✔ |
Saves resources | ✔ | ✔ | ✔ | ✔ | ✔ |
Everything from one source (chain, cable, connector) | ✔ | ✔ | ✔ | ✔ | ✔ |
Products also available individually | ✔ | ✔ | ✔ | ✔ | ✔ |
Low noise and low vibration | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⬤⬤ | ⬤⬤⬤⬤⭘ |
Online calculation of service life | X | X | X | X | ✔ |
Online interior separation configurator | ✔ | ✔ | ✔ | X | ✔ |
Suitable for the industry | Electrical manufacturing 3C industries Dispenser Glass cutting Semiconductor industry FPD production Microelectronics AOI | Electrical manufacturing 3C industries Dispenser Glass cutting Semiconductor industry FPD production Microelectronics AOI | Electrical manufacturing 3C industries Dispenser Glass cutting Semiconductor industry FPD production Microelectronics AOI | Electrical manufacturing 3C industries Bonding Dispenser Semiconductor industry FPD production Medical technology Microelectronics AOI | Electrical manufacturing Semiconductor industry FPD production Microelectronics Panel robots Packaging Plotter Medicine technology |
To the product | To the product | To the product | To the product | To the product |