The design concept behind every iglide® plastic bushing is to reduce costs and increase service life by eliminating the need for oil and maintenance and offering an exceptionally low wear rate.
iglide® plastic bushings from igus® represent the next step up from a basic plastic bushing to a tested-and-proven, predictable machine component.
The suitability and service life of iglide® materials for your application can be quickly calculated using the iglide® Expert System online calculator.
Excellent vibration dampening
Resistant to edge loading
High impact resistance
Low wear against different shaft materials
Low coefficients of friction in dry-running operation
Best performance with soft shaft materials
For above average loads
Dirt and dust resistant
More than 900 sizes available from stock
For especially long service life
Low coefficient of friction
Also suitable for soft shafts
Temperature resistant from -148°F to +482°F
Universal resistance against chemicals
Very low moisture absorption
Low water absorption
Low wear rates
Cost-effective
Low wear rates
Cost-effective
For wet environments
Good wear resistance at medium loads
High compressive strength
High temperature resistance up to +482°F
PTFE-free
Excellent chemical resistance
Available from stock
For high temperature applications
High thermal resistance
For extreme loads
Available from stock
For underwater applications involving high temperatures
For fast and continuous movement
Special material available upon request
Complies with the regulations of the FDA
Can be used in the vicinity of, or in contact with, food and pharmaceuticals
For wet environments
Available from stock
Complies with the regulations of the FDA
For use in the vicinity of, or in contact with, food and pharmaceuticals
For low speeds
Available from stock
Complies with the specifications of the BfR
Suitable for direct contact with food and pharmaceuticals
Good abrasion resistance
Silent operation
Special material available upon request
Complies with the regulations of the FDA
For applications up to +356°F
For medium to high loads
For both rotating and pivoting applications
Special material available upon request
Complies with the regulations of the FDA
For use in the vicinity of, or in contact with, food and pharmaceuticals
Resistant to temperature between -148°F to + +482°F
Extremely high chemical resistance
Special material available upon request
When bearings need to be free of substances that are not permitted for applications in the tobacco industry
Excellent for underwater applications
Wear resistant
Resistant to temperatures between -40°F to +392°F
Good chemical resistance
Available from stock
Can be used underwater
Maintenance-free
For high temperatures
Chemical resistant
Special material available upon request
High wear resistance in extreme conditions
Very low coefficient of friction
High resistance to temperature and chemicals
For applications in automotive engine compartments
Special material available upon request
Can be used underwater
Cost-effective
Chemical resistant
For high temperatures
Specialist material available upon request
Excellent wear resistance
High temperature resistance
-40°F to 392°F
Chemical resistant
Special material available upon request
Excellent wear resistance at high loads
Recommended for extreme p x v values
Maintenance-free, dry running
Available from stock
Cost effective
For use in wet environment
Good wear resistance at medium loads
Electro-conductive
High compressive strength
Good temperature resistance
High p x v value
Chemical resistant
Special material available upon request
For underwater applications
For fast and continuous rotations
Cost effective
Special material available upon request
For applications with infrequent movements
For low to medium loads
Environmentally friendly
Oil- and maintenance-free
Low coefficient of friction
Low moisture absorption
PTFE-free
Oil- and maintenance-free
Excellent coefficient of friction for low or medium loads
Resistant to higher temperatures than iglide® J
Longer life time - even on plastic shafts.
Extremely high service life with anodized aluminum shafts
Low wear
For low to medium loads
Oil- and maintenance-free
For medium and high loads
High temperature resistance
Cost-effective
Specially made for fast, rotating applications
Very low coefficients of friction
Excellent wear resistance
Low coefficients of friction at high speeds
For low loads
Very cost efficient
Vibration dampening
Low moisture absorption
Maintenance- and lubrication-free
High corrosion-resistance
For temperatures up to 302°F
Maintenance-free
Low coefficients of friction
High rigidity
Robust
Designed for when shafts are run through sheet metal plates.
Diagonal slit helps compensate for poor housing bore tolerances, as well as temperature and humidity changes.
Knife-edge rollers for conveyor belt deflection.
Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)
About iglide®Product OverviewProduct SelectorLifetime calculationPlastic bushings vs. bronze bearings3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestEmail the product expertShaftsApplication examplesVideosTechTalk Design Advice SeriesDownloads
More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order