Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

iglide® clip bearings

No Minimum Order Quantity

iglide® clip bearings are designed with a flange on both sides for secure positioning while still allowing shafts to rotate freely when being run through sheet metal plates. The flange diameter on the smaller side ensures that housings with larger tolerances can be secured. The angled slit on the side of each clip bearing provides simple installation from one side, and allows the bearing to open after installation, forming a lining for the bore hole within the metal plate. Additionally, the angled slit provides ample room to compensate for bearing expansion due to temperature or moisture. During expansion, the slit width decreases and changes to minimize bearing clearance. The shaft then secures the clip bearing within the housing, even during axial movement. All of our iglide® clip bearing materials are rigorously tested within our 41,000 square foot test laboratory to ensure long service life and efficient operation.
 
iglide MCM

iglide® MCM

  • Designed specifically for fitting shafts through sheet metal.
  • Bearings have flanges located on both ends.
  • The bearings are secured in the sheet metal plate on both sides after fitting.
Shop iglide® MCM
iglide MYM

iglide MYM

  • Low bearing clearance
  • Very precise
  • Easily assembled via incorporated slot 
  • Material: iglide® M250,
  • Maintenance-free and predictable service life
Shop iglide MYM
iglide MYM-K

iglide MYM-K

  • Low bearing clearance 
  • Very precise
  • Easily assembled via incorporated slot
  • Material: iglide® M250 
  • Maintenance-free and predictable service life
Shop iglide MYM-K
iglide MDM

iglide MDM

  • Clip-in double flange bearing with symmetrical flange
  • Large second flange lets the bearing absorb higher axial forces
  • Secures axially even in the event of loosely toleranced mounts
Shop iglide MDM
iglide snap on bearings

iglide double flange clip bearing

  • Compensation of axial clearance
  • Loss secure pre-assembly possible
  • Electrically conductive materials are optionally available
  • Pressure-resistant materials until 11603 psi
Shop iglide double flange clip bearing
iglide K230CM

iglide K230CM

  • Low moisture absorption
  • High temperature resistance
  • High chemical resistance
  • Corrosion-resistant
Shop iglide K230CM

Explore clip bearing tools and sample boxes:

iglide service life calculator

iglide® bearing service life calculator

Simply enter your requirements, including design, load, speed, shaft material and housing to calculate hours each suitable material could last inside your application.

Use the service life calculator
iglide product finder

iglide® Material Selector

Simply enter your requirements and find the most appropariate bearing for your application.

Use the Material Selector
iglide sample box

iglide sample box

Test dozens of our bearings for yourself by requesting a free sample box below!
Request an iglide sample box

Toolbox Resources

 


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302