DryLin® R - SWUMN/EWUMN – Low supported shaft, mm

 
Cf53 or stainless steel shaft

Completely supported with aluminum low support

Scope of delivery doesn't include mounting screws

Pitch symmetric C5 = C6

Available shaft materials:
Cf53 steel, hardened, smoothed
X46 steel, chromed
X90 stainless steel, hardened, smoothed
Steel, hardened, chromed
303 stainless steel, soft
316 stainless steel, soft

 

SWUMN/EWUMN – Low supported shaft, mm

Part No.:
d [mm]:
Dimensions [mm]
SWUMN Steel shaft Cf53
EWUMN
 
Stainless steel shaft X90
Order no. d H H1 A A1 A2 d1 d2 T C5/C6
min.
C5/C6
max.
Weight    
  [mm] [mm]
±0.02
[mm] [mm] [mm]
±0.02
[mm]   [mm] [mm]     [kg/m]    
 SWUMN-12 12 14.5 3 11 5.5 5.4 M4 4.5 75 20 57 1.62 Upon request 
 SWUMN-16 16 18 3 14 7 7 M5 5.5 75 20 69 2.54 Upon request 
 SWUMN-20 20 22 3 17 8.5 8.1 M6 6.6 75 20 69 3.81 Upon request 
 SWUMN-25 25 26 3 21 10.5 10.3 M8 9 75 20 79 5.62 Upon request 
 SWUMN-30 30 30 3 23 11.5 11 M10 11 100 20 94 7.63 Upon request 
 SWUMN-40 40 39 4 30 15 15 M12 13.5 100 20 119 13.47 Upon request 
 SWUMN-50 50 46 5 35 17.5 19 M14 15.5 100 20 119 20.31 Upon request 
 EWUMN-12 12 14.5 3 11 5.5 5.4 M4 4.5 75 20 57 1.62 Upon request 
 EWUMN-16 16 18 3 14 7 7 M5 5.5 75 20 69 2.54 Upon request 
 EWUMN-20 20 22 3 17 8.5 8.1 M6 6.6 75 20 69 3.81 Upon request 
 EWUMN-25 25 26 3 21 10.5 10.3 M8 9 75 20 79 5.62 Upon request 
 EWUMN-30 30 30 3 23 11.5 11 M10 11 100 20 94 7.63 Upon request 
 EWUMN-40 40 39 4 30 15 15 M12 13.5 100 20 119 13.47 Upon request 
 EWUMN-50 50 46 5 35 17.5 19 M14 15.5 100 20 119 20.31 Upon request 
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list myCatalog
igus® inc.
PO Box 14349
East Providence
R.I. 02914

For immediate assistance in North America:
Call 1 (800) 521 2747

E-mail us

Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)

myigus myCatalog
No minimum order
On-site and telephone support Delivery from 24h* Free samples

About DryLin®Product OverviewSystem selectionLifetime calculation3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestE-mail the product expertShaftsApplication examplesVideosTechTalk Design Advice SeriesDownloads

More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order

Terms and Conditions Imprint General Information Data Privacy Protection Declaration