DryLin® R - Compact linear plain bearings RJUM-02, mm

Special features

Closed, anodized aluminum adapter

Dimensions equivalent to the standard for recirculating ball bearings

Equipped with JUM-02 liners made from iglide® J

Secured by pressfit in recommended housing bore

Recommended housing bore H7

 
 

Compact linear plain bearing RJUM-02, mm

Part No.:
Shaft:
Inner diameter, load capacity and weight
Order no. Shaft
Ø
Housing-
bore, Ø H7/K7
Tolerance
bearing inner
diameter
pmax. [lbs]
dynamic
P = 725 psi
pmax. [lbs]
static
P = 5075 psi
Weight    
  [mm] [mm] [mm]     [g]    
 RJZM-02-08 (1) 8 15 0,032-0,070 650 N 4550 N 6 Upon request 
 RJUM-02-10 10 17 0,030-0,088 650 N 4550 N 8 9.05 USD 
 RJUM-02-12 12 19 0,030-0,088 840 N 5880 N 10 9.28 USD 
 RJUM-02-16 16 24 0,030-0,088 1200 N 8400 N 17 10.50 USD 
 RJUM-02-20 20 28 0,030-0,091 1500 N 10500 N 18 12.12 USD 
 RJUM-02-25 25 35 0,030-0,091 2500 N 17500 N 42 18.97 USD 
 RJUM-02-30 30 40 0,040-0,110 3750 N 26250 N 56 22.85 USD 
 RJUM-02-40 40 52 0,040-0,115 6000 N 42000 N 113 35.09 USD 
 RJUM-02-50 50 62 0,050-0,130 8750 N 61250 N 147 46.69 USD 
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list myCatalog
Tolerance according to igus® test method
Nominal widths under 10 mm are supplied with press-fitted cylindrical bearings
(1) Nominal widths under 10 mm are supplied with press-fitted cylindrical bearings
Dimensions [mm]
Order no. d1 d2 B
  [mm] [mm]
k7
[mm]
h10
 RJZM-02-08 (1) 8 15 24
 RJUM-02-10 10 17 26
 RJUM-02-12 12 19 28
 RJUM-02-16 16 24 30
 RJUM-02-20 20 28 30
 RJUM-02-25 25 35 40
 RJUM-02-30 30 40 50
 RJUM-02-40 40 52 60
 RJUM-02-50 50 62 70
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list myCatalog
Nominal widths under 10 mm are supplied with press-fitted cylindrical bearings (1) Nominal widths under 10 mm are supplied with press-fitted cylindrical bearings
igus® inc.
PO Box 14349
East Providence
R.I. 02914

For immediate assistance in North America:
Call 1 (800) 521 2747

E-mail us

Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)

myigus myCatalog
No minimum order
On-site and telephone support Delivery from 24h* Free samples

About DryLin®Product OverviewSystem selectionLifetime calculation3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestE-mail the product expertShaftsApplication examplesVideosTechTalk Design Advice SeriesDownloads

More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order

Terms and Conditions Imprint General Information Data Privacy Protection Declaration