DryLin® R - Linear plain bearing RJUM-01, mm

Special features

Closed, anodized aluminum adapter

Dimensions equivalent to the standard size for recirculating ball bearings

Equipped with JUM-01 liners made from iglide® J

Secured by retaining clips according to DIN 471 or 472 (not included in delivery)

Recommended housing bore H7

 
 

Linear plain bearing RJUM-01, mm

Part No.:
d1 [mm]:
Inner diameter, load capacity and weight
Order no. Shaft
Ø
Tolerance
bearing inner
diameter
pmax. [lbs]
dynamic
P = 725 psi
pmax. [lbs]
static
P = 5075 psi
Weight    
  [mm] [mm]     [g]    
 RJZM-01-05 (1) 5 0,025-0,060 525 N 3675 N 5 9.00 USD 
 RJZM-01-06 (1) 6 0,025-0,060 525 N 3675 N 5 Upon request 
 RJZM-01-08 (1) 8 0,032-0,070 960 N 6720 N 9 9.69 USD 
 RJUM-01-10 10 0,030-0,088 725 N 5075 N 14 9.99 USD 
 RJUM-01-12 12 0,030-0,088 960 N 6720 N 21 10.42 USD 
 RJUM-01-16 16 0,030-0,088 1440 N 10080 N 28 12.63 USD 
 RJUM-01-20 20 0,030-0,091 2250 N 15750 N 49 14.40 USD 
 RJUM-01-25 25 0,030-0,091 3625 N 25375 N 108 22.75 USD 
 RJUM-01-30 30 0,040-0,110 5100 N 35700 N 162 37.49 USD 
 RJUM-01-40 40 0,040-0,115 8000 N 56000 N 334 44.12 USD 
 RJUM-01-50 50 0,050-0,130 12500 N 87500 N 579 77.01 USD 
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list myCatalog
Tolerance according to igus® test method
Nominal widths under 10 mm are supplied with press-fitted cylindrical bearings
(1) Nominal widths under 10 mm are supplied with press-fitted cylindrical bearings
Dimensions [mm]
Order no. d1 d2 B B1 s dn
  [mm] [mm]
h7
[mm]
h10
[mm]
H10
[mm]
H10
[mm]
h10
 RJZM-01-05 (1) 5 12 22 14.2 1.1 11.5
 RJZM-01-06 (1) 6 12 22 14.2 1.1 11.5
 RJZM-01-08 (1) 8 16 25 16.2 1.1 15.2
 RJUM-01-10 10 19 29 21.6 1.3 17.5
 RJUM-01-12 12 22 32 22.6 1.3 20.5
 RJUM-01-16 16 26 36 24.6 1.3 24.2
 RJUM-01-20 20 32 45 31.2 1.6 29.6
 RJUM-01-25 25 40 58 43.7 1.85 36.5
 RJUM-01-30 30 47 68 51.7 1.85 43.5
 RJUM-01-40 40 62 80 60.3 2.15 57.8
 RJUM-01-50 50 75 100 77.3 2.65 70.5
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list myCatalog
(1) Nominal widths under 10 mm are supplied with press-fitted cylindrical bearings
Bearings of the RJUM-01 series are combinable with:

DryLin® R - RQA

Quad block, enclosed, mm

DryLin® R - RQA    

DryLin® R - RTA

Pillow block, tandem design, enclosed, mm

DryLin® R - RTA    

DryLin® R - RGA

Linear housing, long design, mm

DryLin® R - RGA    

DryLin® R - RGAS

Linear housing, enclosed, short design, mm

DryLin® R - RGAS    

Shafts and supported shafts

Made of aluminum, steel or carbon fiber

Shafts and supported shafts    

Liners of the JUM-11 series with low bearing clearance can be used in the RJUM-01 housing.

igus® inc.
PO Box 14349
East Providence
R.I. 02914

For immediate assistance in North America:
Call 1 (800) 521 2747

E-mail us

Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)

myigus myCatalog
No minimum order
On-site and telephone support Delivery from 24h* Free samples

About DryLin®Product OverviewSystem selectionLifetime calculation3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestE-mail the product expertShaftsApplication examplesVideosTechTalk Design Advice SeriesDownloads

More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order

Terms and Conditions Imprint General Information Data Privacy Protection Declaration