DryLin® R - Low Clearance Linear plain bearing RJUI-21, inch

Special features

Anodized aluminum adapter

Dimensionally interchangeable with recirculating ball bushings

Equipped with liner made from iglide® J

Temperature range -40°F to +194°F JUI-01 (standard), JUI-20 (low clearance)

T500 liner optional for chemicals/high temps (up to 482°F for steel housing, 356°F for aluminum)

Suitable shafting for iglide® J: DryLin® AWI aluminum, case-hardened, 300 series stainless

Best shafting for T500: hard-chrome and hard stainless steel

 
 

Low Clearance Linear plain bearing RJUI-21, inch

Part No.:
dia. Shaft [inch]:
Dimensions in inches
Order no. Ø Shaft Tolerance d2 B B1 s dn e o do    
  [Inch] [Inch] [Inch]
h7
[Inch]
h10
[Inch]
[Inch]
[Inch]
[Inch] [Inch]
-0.004
[Inch]
-0.004
   
 RJUI-21-06 3/8 0.0008 - 0.0016 0.625 0.87 0.644 0.041 0.587 0.243 0.061 0.566 Upon request 
 RJUI-21-08 1/2 0.0008 - 0.0016 0.875 1.25 0.979 0.052 0.82 0.281 0.125 0.712 Upon request 
 RJUI-21-10 5/8 0.0008 - 0.0016 1.1250 1.5 1.124 0.062 1.06 0.312 0.125 0.962 Upon request 
 RJUI-21-12 3/4 0.0008 - 0.0016 1.2500 1.62 1.186 0.062 1.177 0.312 0.125 1.087 Upon request 
 RJUI-21-16 1 0.0008 - 0.0016 1.5625 2.25 1.773 0.074 1.471 0.5 0.125 1.399 Upon request 
 RJUI-21-20 1-1/4 0.0012 - 0.00255 2 2.62 2.023 0.074 1.889 0.625 0.125 1.837 Upon request 
 RJUI-21-24 1-1/2 0.0012 - 0.00255 2.375 3 2.44 0.095 2.241 0.75 0.162 2.152 Upon request 
 RJUI-21-32 2 0.0012 - 0.00255 3 4 3.222 0.111 2.839 1 0.189 2.775 Upon request 
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list myCatalog
Nominal widths under 3/8 inch are supplied with press-fitted cylindrical bearings.
Tolerance according to igus® test method
igus® inc.
PO Box 14349
East Providence
R.I. 02914

For immediate assistance in North America:
Call 1 (800) 521 2747

E-mail us

Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)

myigus myCatalog
No minimum order
On-site and telephone support Delivery from 24h* Free samples

About DryLin®Product OverviewSystem selectionLifetime calculation3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestE-mail the product expertShaftsApplication examplesVideosTechTalk Design Advice SeriesDownloads

More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order

Terms and Conditions Imprint General Information Data Privacy Protection Declaration