Anodized aluminum adapter
Dimensionally interchangeable with recirculating ball bushings
Equipped with liner made from iglide® J
Temperature range -40°F to +194°F JUI-01 (standard), JUI-20 (low clearance)
T500 liner optional for chemicals/high temps (up to 482°F for steel housing, 356°F for aluminum)Suitable shafting for iglide® J: DryLin® AWI aluminum, case-hardened, 300 series stainless
Best shafting for T500: hard-chrome and hard stainless steel