Material: Carbon fiber
Roundness tolerance: ±0.0019685 inch (± 0.05 mm)
Diameter tolerance: -0.003937 inch (- 0.1 mm)
Operation temperature: Max. 212° F (100 °C)
Color: Black
Installation material and shafts on request
Material: Carbon fiber
Roundness tolerance: ±0.0019685 inch (± 0.05 mm)
Diameter tolerance: -0.003937 inch (- 0.1 mm)
Operation temperature: Max. 212° F (100 °C)
Color: Black
Installation material and shafts on request
Weight comparison
Wear comparison
Comparison of coefficient of friction
|
Part No.: |
|
| Dia. [mm]: | |
| Order no. | Diameter | Max. length | Weight | ||
|---|---|---|---|---|---|
| [mm] -0.1 | [mm] | [kg/m] | |||
| CWM-12 | 12/9 | 2000 | 0.07 | Upon request | ![]() |
| CWM-16 | 16/12,5 | 2000 | 0.12 | Upon request | ![]() |
| CWM-20 | 20/16 | 2000 | 0.17 | Upon request | ![]() |
| CWM-30 | 30/26 | 2000 | 0.27 | Upon request | ![]() |
| More about selected part: | |||||
3D-CAD
Sample request
Experts
PDF
Quote request
Price list
myCatalog
|
|||||
Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)
About DryLin®Product OverviewSystem selectionLifetime calculation3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestE-mail the product expertShaftsApplication examplesVideosTechTalk Design Advice SeriesDownloads
More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order