Material: 6061-T6
Tolerance: ISO h9-h11
Roundness: 0.0004
Straightness: 0.004/ft
Hardness: 75 HB
Surface: hard-anodized
Layer Thickness: > 0.0016”
Surface hardness: 450-550 HV approx. (60 RC)
Roughness: RMS = 4-20
Spec. Electr. Resistance: 4*1011 Ohm mm2/m
Chemical Resistance: 2< ph<9