Artificial limb

Absorbs shocks and impacts

Amputees will attest to the importance of comfort above all other factors for a successful prosthesis. Daily activities involve frequent impacts and rotational movement.

Whereas a rigid prosthesis transfers these forces directly to the body interface - causing discomfort - one company’s unique lower limb prosthesis absorbs and reduces them in a resilient rod-and-spring action.

The energy-and-torque managing device originally used a PTFE mesh bearing, which was molded into the surface of a carbon-fiber tube. However, the bearing surface suffered significant wear when subjected to high loads, which resulted in play unacceptable to an amputee.

An iglide® Z plastic bushings from igus proved to be the only bearing able to withstand the significant edge loads and shear forces produced by patients weighing up to 275 lbs.

The finished prosthesis can be used when walking, running or even when taking part in extreme sports. Wearers attest to a smoother, more reliable motion and feel.

Energy-and-torque managing device  
Prosthetic limb can be used in many daily activities  

Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)

myigus myCatalog
No minimum order
On-site and telephone support Delivery from 24h* Free samples

About iglide®Product OverviewProduct SelectorLifetime calculationPlastic bushings vs. bronze bearings3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestEmail the product expertShaftsApplication examplesVideosTechTalk Design Advice SeriesDownloads

More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order

Terms and Conditions Imprint General Information Data Privacy Protection Declaration