iglide® plastic bushings - coefficients of friction

The coefficient of friction iglide®

Figure 1.11: Coefficients of friction of iglide® plastic bushing materials under various loads

 
iglide bushing coefficient of friction

Figure 1.12: Coefficients of friction of different iglide® plastic bushing materials with each respective ideal shaft surface finish and low load: p = 108.75 psi

 

Coefficients of friction

iglide® plastic bushings are self-lubricating due to being injection molded with solid lubricants. These solid lubricants lower each plastic bushing's coefficient of friction and increase its wear resistance. Coefficient of friction µ measurement:

FR = μ x F

Depending on whether an application is starting from a standstill or the movement is in progress and needs to be maintained depends on whether the static or dynamic coefficient of friction is selected.

Coefficients of friction and surfaces

The relationship between coefficients of friction and the shaft surface finish is an interesting one. The amount of friction depends on different factors.

If the shaft is too rough, abrasion levels play a significant role. Small areas of unevenness that can interlock with each other must be worn off the surface.

If the surfaces are too smooth, however, higher adhesion results, i.e. the surfaces adhere to each other. Higher forces are necessary to overcome the adhesion, which results in an increased coefficient of friction. Stick-slip can be the result of a large difference between static and dynamic friction and of a higher adhesive tendency of mating surfaces. Stick-slip also occurs due to intermittent running behavior and can result in loud squeaking. Stick-slip thus represents a way in which plain bearings can malfunction. Time and again, it has been observed that such noises can be stopped or eliminated with rough shafts. Thus, for applications with the potential for stick-slip - slow movements, large resonance of the housings - attention must be paid to optimizing the roughness of the shafts.

iglide friction

Picture 1.12: Friction test at the igus® laboratory

 
Erosion damage of smooth bearing shaft

Picture 1.13: Erosion damage due to excessively smooth shafts

 
Next chapter

Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)

myigus myCatalog
No minimum order
On-site and telephone support Delivery from 24h* Free samples

About iglide®Product OverviewProduct SelectorLifetime calculationPlastic bushings vs. bronze bearings3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestEmail the product expertShaftsApplication examplesVideosTechTalk Design Advice SeriesDownloads

More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order

Terms and Conditions Imprint General Information Data Privacy Protection Declaration