Cable Carriers for Heavy duty applications

40 years of experience!

igus® cable carriers made from high-performance plastics - can be used in almost any industry

igus® is a leading expert in plastic technology, with more than 40 years experience developing complex polymer blends. These specially designed, high-performance polymers enable Energy Chain® cable carriers to be used in virtually any application. They are:

Corrosion resistant

Lightweight yet robust

Cost-effective, modular

Long lasting

Require little to no maintenance

Resistant to dirt, chemicals and extreme temperatures

Tested and proven



Whether the conditions are humidity, dirt, debris, or extreme temperatures, igus® has an Energy Chain® solution for every environment and each one is metal free to prevent corrosion. igus® Energy Chains® replace cable carrier steel systems every day in heavy-duty applications based on their advantageous features and benefits.

Applications include:

Steelworks

Offshore applications

Construction material manufacturing

Ship-to-shore cranes

Off-highway equipment

Composting facilities

Power plants

Waste management facilities

Many more


Ask for a free design consultation from one of our in-house cable carrier experts to discover which solution is right for your particular application.

Application examples

Cable Carrier for Brickworks

Application of cable carriers and continuous-flex cables in tile factory

Cable Carrier for Brickworks    

Cable carriers for road construction

Asphalt is supplied to the front of this road construction vehicle via an Energy Chain® cable carrier.

Cable carriers for road construction    

Indoor crane in power plant

An Energy Chain® cable carrier supplies an indoor crane in this power plant.

Indoor crane in power plant    

Waste incineration plant

An Energy Chain® cable carrier operates in this waste incineration plant despite extreme dirt accumulation.

Waste incineration plant    

Tunnel boring machine

An Energy Chain® cable carrier is used here to supply a tunnel boring machine.

Tunnel boring machine    

Steel mills

Energy Chains® withstand extraordinary temperatures in this steel mill.

Steel mills    

300,000 tons of garbage every year

Energy Chain® cable carriers in a waste incineration plant

300,000 tons of garbage every year    

Thermal application

igus® roller chain in power plant application

Thermal application    

Coal-fired power plant

A long-travel roller chain supplies this bucket-wheel reclaimer.

Coal-fired power plant    

Offshore industry

System E4/00 plastic cable carriers must withstand heavy loads and extreme weather in this offshore application.

Offshore industry    

Coal-fired power plant

Rol-E-Chain® roller cable carrier on a coal-fired power plant in Taaizhou, China.

Coal-fired power plant    

Cable Carrier System for ship-unloading crane

Heavy duty Series 5050HD plastic cable carriers supply the crane drive on this ship unloader.

Cable Carrier System for ship-unloading crane    

Offshore industry

System E4/4 Energy Chain® used in an offshore pipehandling system.

Offshore industry    

Steel works

Energy Chain® cable carriers are used in this steel works. The application involves massive amounts of dirt and dust and extremely high temperatures.

Steel works    

Surface mining

An Energy Chain® cable carrier is used in this bucket-wheel excavator.

Surface mining    

Lignite power plant

Energy Chain® cable carriers are used in this lignite power plant.

Lignite power plant    

Roller cable carriers for a composting plant

These roller cable carriers and Chainflex® cables operate despite extreme conditions in this compost plant

Roller cable carriers for a composting plant    

Vertical drilling machine

The cable carrier on this drilling machine must withstand extreme vibrations and dirt.

Vertical drilling machine    

Dismantling tool for nuclear power plant decommissioning

Dismantling tool for nuclear power plant decommissioning

Dismantling tool for nuclear power plant decommissioning    
More application examples (click to enlarge photos)
Cable carrier for vertical boom  

Cable Carrier on vertical boom for semi-submersible platform.

cable carrier for steel construction  

Steel construction for a spreader in a lime plant utilizes cable carrier systems.

Steel and iron plant cable carrier  

Steel and iron plant uses cable carrier in a high speed and dusty environment.

Coal bulk handling with a covered Energy Chain System®  

Coal bulk handling with a covered Energy Chain System®.

cable carrier power supply for transport of coal to a dump  

Power supply for the transportation of coal to a dump, using cable carriers.

cable carrier for ventilation system  

Ventilation system in underground storage at a power plant with heavy duty cable carriers

Three Energy Chains® in operation 24 hours a day for more than 4 years in a brick plant.  

Three Energy Chains® cable carriers that have been in operation 24 hours a day for more than 4 years in a brick plant.

cable carrier for harsh environment  

High temperature, high speed, heavy weight load, and dusty environment is no challenge for igus® cable carriers.

cable carrier performing in high dirt accumulation environment  

High dirt accumulation during oxide removal of rails to be milled.

Cable carriers in aluminum plant  

Energy Chains® Cable Carriers in an aluminum plant - operating for 9 years problem-free, with a travel length of 203 ft, and speed of .98 ft/s.

cable carrier for ventilation machine  

Cable Carriers on a ventilation machine in a lime plant.

Fertilizer plant cable management system  

An Energy Chain® at a fertilizer plant that has been in operation since 1998

Heating plant cable carrier  

Heating plant utilizes the heavy duty cable carriers by igus®

cable carrier  

A 72 ft travel cable carrier system

Plaster dust  

Plaster dust.

Cable carrier for crane  

A large crane with travels up to 2,625 ft with the use of igus® cable carrier systems.

Truck washing facility cable carrier  

Energy Chain® with Chainflex® cables in a truck-washing facility with fine road dust and gravel/mud debris.

cable carrier in harsh environment  

Cable carrier performs in high temperature, high speed and dusty environment.

Power plant supply for dredger excavator in a coal dump  

Power plant supply for dredger excavator in a coal dump.

Long travel application in a bulk material stocker  

Long travel bulk material handling application.

Cable carrier on a crane  

Crane with a travel of 63.9 ft and speeds reaching 196 ft/min.

cable carrier for shipyard  

Shipyard refueling point for cargo ships utilizes cable carriers.

Compost mud  

Compost mud.

More applications from different industries

Cable carrier applications

Energy Chain® application examples by industry and cable carrier design.

Cable carrier applications    

Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)

myigus myCatalog
No minimum order
On-site and telephone support Delivery from 24h* Free samples

About Energy Chains®Product OverviewProduct Selector3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestEmail the product expertApplication examplesAssembly InstructionsVideosTechTalk Design Advice SeriesDownloads

More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order

Terms and Conditions Imprint General Information Data Privacy Protection Declaration