igus® has been ISO 9001:2008 certified since November 1996
igus® has been ISO 9001:2008 certified since November 1996
igus® has been awarded 13 iF Design Awards since 1987
igus® Energy Chains® and E-Tubes have been successfully tested by TÜV Rheinland in accordance with relevant machine guidelines.
This means igus® Energy Chain® cable carrier users need not worry about testing this machine component to ensure it meets CE guidelines. The construction test 2PFG 1036 / 10/97 for protective equipment includes the following:
Application and safety
Mounting
Fatigue strength
Resistance to external influences
Sharp corners and edges
Energy Chain® cable carriers made from igus'® igumid ESD material correspond to the German federal office of Physics and Technology (PTB)'s classification Ex II 2 GD according to ATEX-RL 94/9/EG.
Many Energy Chain® cable carriers are suitable for use in cleanrooms according to DIN EN ISO 14644-1. This has been acknowledged by the IPA Fraunhofer Institut.
All igus'® igumid materials have UL approval. igumid NB has the fire protection class approval IIb according to test VDE 0304 Part 3/5.70; approval V2 according to UL 94 and the class B2 according to DIN 4102.
Chainflex® cables are produced in accordance with several international standards, including Interbus certification for certain CF11 bus cables and DESINA compliance.
Different Energy Chains® have been compared in the acoustic laboratory of the TÜV.
The material igumid is free from toxins, according to RoHS standard 2002/95/EC.
Quality inspection of every Energy Chain® production
Test location for ESD-Energy Chains®
Chainflex® cables with many certificates for e.g. DESINA
Noise level tests in igus® own acoustic laboratory
Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)
About Energy Chains®Product OverviewProduct Selector3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestEmail the product expertApplication examplesAssembly InstructionsVideosTechTalk Design Advice SeriesDownloads
More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order