Crane system
Pre-harnessed cable carrier systems in heavy duty use for 12 years

Compared to festoon systems, igus® cable carriers save on installation space and can reduce the length of cable required by more than 50%. No additional drives or control systems are required. igus® cable carriers are resistant to harsh conditions, such as wind, rain, saltwater, and high temperatures.
In each of these application examples below, the cable carrier installed contributed toward each application's overall reliability and system downtimes due to cable failure were reduced to zero.
Long travel application in which expensive shutdowns and downtimes must be avoided at all costs.
Cable carriers prove their technical and economic strengths in this application
Amount of cable needed reduced by 320 feet and overall weight reduced
12 ship-to-shore cranes in Asia equipped with Energy Chain® cable carriers and Chainflex® cables
Heavy duty Series 5050HD plastic cable carriers supply the crane drive on this ship unloader.
Close to 1,500 ft (441 m) travel and loads up to 2.5 tons on a ship-unloading crane in Malaysia.
E4/4 cable carrier on a port crane
Wind and weather proof, Energy Chain® cable carrier and Chainflex® cables on a ship loader at the Baltic Sea port of Wismar.
Crane in a truck assembly plant used to unload and transport individual vehicle chassis at the beginning of the assembly process
Pre-harnessed Rol-E-Chain replaces festoon systems and calls a halt to cable failure
Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)
About ReadyChains®E-Chains® Product SelectorChainflex® Product SelectorPinout ConfiguratorRequest a quoteCatalog/sample requestEmail the product expertApplication examplesVideosTechTalk Design Advice SeriesDownloads
More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order