Wheel mount handling for automobiles

manus® 2005
 

"The rotation of the wheel support unit from the horizontal to the vertical position occurs through two pivot axles. Plastic bearings of the company igus® (QSM-2023-30, GFM-3034-26) are used as bearing system. Since about a year the wheel mount handling system gives no trouble to the customers in daily use. The machine operator is relieved by the free-moving rotary axis that smoothly turns the wheel mount unit. The smoothness of the pivot axis is contributed by the use of plastic bearings. ”

Arnold Krombholz, Wittenbauer GmbH, Plattling

More on applied products here
Further interesting applications from extremely diverse areas can be found here.
Go to manus® contest
igus® inc.
PO Box 14349
East Providence
R.I. 02914

For immediate assistance in North America:
Call 1 (800) 521 2747

E-mail us

Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)

myigus myCatalog
No minimum order
On-site and telephone support Delivery from 24h* Free samples

About iglide®Product OverviewProduct SelectorLifetime calculationPlastic bushings vs. bronze bearings3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestEmail the product expertShaftsApplication examplesVideosTechTalk Design Advice SeriesDownloads

Terms and Conditions Imprint General Information Data Privacy Protection Declaration