This portal milling machine is used to manufacture points for railway networks. In the case of this process, hot metal chips with a temperature of more than 600 degrees Celsius are produced. The previously used energy system was usually worn out after nine months; the cables were destroyed by the metal chips, which resulted in production shutdowns. Remedial action was provided here by the completely sealed igus® energy tube system E4 cable carrier, which is made of the high-temperature material igumid HT from which the hot metal chips with a temperature of up to 850 degrees Celsius simply bounce off the cable carrier without leaving a trace.
heat resistant cable carriers
hot metal chips do not affect the cable carrier
Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)
About Energy Chains®Product OverviewProduct Selector3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestEmail the product expertApplication examplesAssembly InstructionsVideosTechTalk Design Advice SeriesDownloads
More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order