Mechanical deburring machine

Mechanically deburring metal parts involves both high feed rates and plenty of dirt and dust. For these reasons, DryLin® T profile rail guides from igus® were ideal for this application.

The application

- Both main axles using linear guides, feed stroke about 1 inch

- The fast-running motors generate extremely high vibrations

- Aluminum chips, dust and high loads present

- Linear guides subject to extremely high loads

- Recirculating ball bearing linear guides can not cope


Wear-proof solution

DryLin® T linear guides have carriage liners made from wear-resistant, high-performance iglide® J and run on a hard-anodized aluminum profile rail. This is an ideal tribological pairing, as the aluminum rails have approximately three times higher wear resistance in comparison to steel equivalents.

The machines are subject to extreme stress: the linear guides have to complete around 300,000 cycles per year, despite extreme vibrations, high mechanical loads, aluminum debris and dust. Some wear would be completely understandable, yet the DryLin® linear guides have been in operation for three years and 900,000 cycles without any play in the bearing.

linear guides

This machine has been working without any problems now for over three years.

 
Product information
Find more applications from different industries here
Useful Links
igus® inc.
PO Box 14349
East Providence
R.I. 02914

For immediate assistance in North America:
Call 1 (800) 521 2747

E-mail us

Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)

myigus myCatalog
No minimum order
On-site and telephone support Delivery from 24h* Free samples

About DryLin®Product OverviewSystem selectionLifetime calculation3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestE-mail the product expertShaftsApplication examplesVideosTechTalk Design Advice SeriesDownloads

More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order

Terms and Conditions Imprint General Information Data Privacy Protection Declaration