The demand to produce smaller and smaller products requires highly accurate handling devices that can be quickly retrofitted. These devices should also be space efficient. One such device suitable for various industrial sectors uses igus® linear guides, which are lubrication-free and so save time spent on maintenance work.
DryLin® R linear bearings, DryLin® W modular guides, DryLin® T profile rail guides, and DryLin® N low profile linear guides from igus® are all used in this handling device.
In contrast to recirculating linear ball bearing systems, the DryLin® linear guides move on high performance plastic gliding elements made from the igus® plastic iglide® J, which is low wear and low friction.
DryLin® linear bearing systems are designed for dry operation, so dirt accumulation is not an issue. In contrast with recirculating ball bearing systems, DryLin® guides do not require a minimum stroke or travel length.
This handling device is suitable for workpieces up to maximum 11 lbs and runs in cycles of less than 0.5 seconds.
igus® offers a comprehensive product range that also includes the simplest guide systems for pneumatic cylinders
Positioning and supply system: the nicknamed "never-ending axis"
Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)
About DryLin®Product OverviewSystem selectionLifetime calculation3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestE-mail the product expertShaftsApplication examplesVideosTechTalk Design Advice SeriesDownloads
More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order