| Marking | Unit | Basic 02 | Standard 02 |
| Weight without stroke | kg | 0,9 | 1,0 |
| Weight / 100 mm stroke | kg | 0,14 | 0,14 |
| Max. stroke length* | mm | 2.000 | 2.000 |
| Translation | mm/U | 66 | 70 |
| Gear teeth | RPP 3M | AT 5 | |
| Toothed belt material | Neoprene with GF | PU with steel | |
| Toothed belt width | mm | 15 | 16 |
| Belt tension | N | 150 | 200 |
| Max. radial load | N | 200 | 300 |
| Deflection | Grooved ball bearing | Grooved ball bearing | |
| Max. speed dependent on 60% on-time | m/s | 3 | 5 |
| Max. position variation of the carriage, load dependent.** | mm | ± 0,35 | ± 0,2 |
| Marking | Unit | Basic 02 | Standard 02 |
| Weight without stroke | kg | 0,38 | 0,4 |
| Weight / 100 mm stroke | kg | 0,08 | 0,08 |
| Max. stroke length* | mm | 1.000 | 1.000 |
| Translation | mm/U | 54 | 54 |
| Gear teeth | HDT 3M | MTD 3 | |
| Toothed belt material | Neoprene with GF | PU with steel | |
| Toothed belt width | mm | 9 | 9 |
| Belt tension | N | 75 | 100 |
| Max. radial load | N | 100 | 100 |
| Deflection | Grooved ball bearing | Grooved ball bearing | |
| Max. speed dependent on 60% on-time | m/s | 2 | 2 |
| Max. position variation of the carriage, load dependent.** | mm | ± 0,2 | ± 0,2 |
Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)
About DryLin®Product OverviewSystem selectionLifetime calculation3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestE-mail the product expertShaftsApplication examplesVideosTechTalk Design Advice SeriesDownloads
More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order