A guide system that was specially developed for the needs of the food and filling industry, including PES cleaning.
High resistance to chemicals
Maximum corrosion resistance
Maximum temperature resistance up to 250°C with iglidur® X liners
Now new with shaft diameter 16 mm
| Ordering number | Weight | H | B | C1 | C3 | G1 | A3 | A1 | K2 | K3* | Q1 | Q2 | load | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| [g] | ±0,07 | Coy [N] | Coz+ [N] | Coz- [N] | |||||||||||||
WJUM-01-10-ES-FG |
57 | 18 | 26 | 29 | 16 | - | - | - | M6 | M5 | - | - | 3800 | 3800 | 950 | Upon request | ![]() |
WJUM-01-16-ES-FG |
134 | 27 | 34,5 | 36 | 18 | 33 | 9 | 25 | M8 | M6 | 32 | 28 | 6900 | 6900 | 1450 | Upon request | ![]() |
WJUM-01-20-ES-FG |
280 | 36 | 42,5 | 45 | 27 | 38 | 9 | 30 | M8 | M6 | 37 | 37 | 11000 | 11000 | 1900 | Upon request | ![]() |
WXUM-01-20-ES-FG (1) |
280 | 36 | 42,5 | 45 | 27 | 38 | 9 | 30 | M8 | M6 | 37 | 37 | 11000 | 11000 | 1900 | Upon request | ![]() |
WJUM-01-20-ES2 (2) |
280 | 36 | 42,5 | 45 | 27 | 38 | 9 | 30 | M8 | M6 | 37 | 37 | 11000 | 11000 | 1900 | Upon request | ![]() |
WXUM-01-20-ES2 (1) |
280 | 36 | 42,5 | 45 | 27 | 38 | 9 | 30 | M8 | M6 | 37 | 37 | 11000 | 11000 | 1900 | Upon request | ![]() |
| More about selected part: | |||||||||||||||||
3D-CAD
Sample request
Experts
PDF
Quote request
Price list
myCatalog
|
|||||||||||||||||
| Ordering number | Suitable housing bearings
|
Weight | da | L | a | h | h2 | G2 | |||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Ordering number | [kg/m] | h9 | max. | -0,3 | |||||||
WS-10-ES-FG |
NEW | WJUM-01-10-ES-FG | 0,87 | 10 | 3000 | 27 | 5,5 | 9 | 17 | Upon request | ![]() |
WS-16-ES-FG |
NEW | WJUM-01-16-ES-FG | 2,22 | 16 | 3000 | 27 | 12 | 14 | 19 | Upon request | ![]() |
WS-20-ES-FG |
- | WJUM-01-20-ES-FG | 3,37 | 20 | 3000 | 27 | 16 | 20 | 21 | Upon request | ![]() |
| More about selected part: | |||||||||||
3D-CAD
Sample request
Experts
PDF
Quote request
Price list
myCatalog
|
|||||||||||
| Ordering number | C4 | C5 | C6 | K1 for screw | h1 | ly | lz | Wby | Wbz | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Min. | max. | Min. | max. | DIN912 | [mm4] | [mm4] | [mm3] | [mm4] | ||||||
WS-10-ES-FG |
NEW | 120 | 20 | 79,5 | 20 | 79,5 | M6 | 5,5 | 491 | 491 | 98 | 98 | Upon request | ![]() |
WS-16-ES-FG |
NEW | 120 | 20 | 79,5 | 20 | 79,5 | M8 | 4,5 | 3217 | 3217 | 402 | 402 | Upon request | ![]() |
WS-20-ES-FG |
- | 120 | 20 | 79,5 | 20 | 79,5 | M8 | 8 | 7854 | 7854 | 785 | 785 | Upon request | ![]() |
| More about selected part: | ||||||||||||||
3D-CAD
Sample request
Experts
PDF
Quote request
Price list
myCatalog
|
||||||||||||||
New sizes from november
igus® contact+49 (0) 2203-9649-0Send e-mail to igus®
myigus myCatalog3D-CADOnline catalogProduct finder for linear tablesNews 2013System selection/
Lifetime calculationVideosApplication examplesEmail the product expertInquiry/orderQuickSpecPart No. searchShaft inquiryCatalogs/samplesDownload
More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!
Terms and Conditions Imprint General Information Data Privacy Protection Declaration