DryLin® W Linear Guides with adjustable clearance

 

DryLin® W 'Turn-To-Fit' adjustable carriages allow you to set the clearance for your application by using a set screw.

The design also has a unique 'clicking' feature which audibly enables you to hear each revolution - so you can adjust to a set torque level and back off any number of revolutions to achieve your required fit. Currently available only in zinc-cast versions.

Manual adjustable clearance by "Turn-to-Fit" function with allen key

100% lubrication-free

Compact dimensions

8 different rail profiles available

 

Can be used in:

DryLin® W - single rail, round

3 dimensions available

DryLin® W - single rail, round    

DryLin® W - double rails and carriages

1 dimension square, 3 dimensions round

DryLin® W - double rails and carriages    

DryLin® SLW - Compact

DryLin® SLW - Compact    

DryLin® ZLW - belt drive

DryLin® ZLW - belt drive    

Product range DryLin® W "Turn-To-Fit"

Part No. Weight B C1 C3 A3 K2 H SW G1    
  [g] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm]    
 WJUME-01-10 43 26 29 16 6.5 M6 18 1.5 27 Upon request 
 WJ200UME-01-16 110 34.5 36 18 9 M8 27 2.5 33 Upon request 
 WJ200UME-01-20 222 42.5 45 27 9 M8 36 2.5 38 Upon request 
More about selected part:
3D-CAD Sample request Experts Quote request Price list myCatalog
igus® inc.
PO Box 14349
East Providence
R.I. 02914

For immediate assistance in North America:
Call 1 (800) 521 2747

E-mail us

Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)

myigus myCatalog
No minimum order
On-site and telephone support Delivery from 24h* Free samples

About DryLin®Product OverviewSystem selectionLifetime calculation3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestE-mail the product expertShaftsApplication examplesVideosTechTalk Design Advice SeriesDownloads

More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order

Terms and Conditions Imprint General Information Data Privacy Protection Declaration