DryLin® R - Low Clearance Split linear plain bearing TJUM-21, mm

Special features

Split, anodized aluminum adapter

Dimensionally interchangeable with recirculating ball bearings

Equipped with JUM-20 liner made from iglide® J

Secured by retaining clips according to DIN 471 or 472 (not included in delivery)

Recommended housing bore H7

 
 

Low Clearance Split plain bearing TJUM-21, mm

Part No.:
d1 [inch]:
Inner diameter, load capacity and weight
Order no. Shaft
Ø
Tolerance
bearing inner
diameter
pmax. [N]
dynamic
P = 725 psi
pmax. [N]
static
P = 5075 psi
Weight    
  [mm] [mm]     [g]    
 TJUM-21-10 10 .0150 - .0460 163.13 1141.88 14 Upon request 
 TJUM-21-12 12 .0150 - .0485 216 1512 19 Upon request 
 TJUM-21-16 16 .0150 - .0485 324 2268 27 Upon request 
 TJUM-21-20 20 .0150 - .0515 506.25 3543.75 49 Upon request 
 TJUM-21-25 25 .0150 - .0515 815.63 5709.38 106 Upon request 
 TJUM-21-30 30 .0200 - .0620 1147.5 8032.5 166 Upon request 
 TJUM-21-40 40 .0200 - .0620 1800 12600 347 Upon request 
 TJUM-21-50 50 .0250 - .0730 2812.5 19687.5 577 Upon request 
More about selected part:
3D-CAD Sample request Experts Quote request Price list myCatalog
Tolerance according to igus® test method
Dimensions [mm]
Order no. d1 d2 d2-tolerance
Lower limit
d2-tolerance
Upper limit
B B1 s dn
  [mm] [mm] [mm] [mm] [mm]
h10
[mm]
H10
[mm]
H10
[mm]
 TJUM-21-10 10 19 -0.02 -0.04 29 21.6 1.3 17.5
 TJUM-21-12 12 22 -0.02 -0.04 32 22.6 1.3 20.5
 TJUM-21-16 16 26 -0.02 -0.04 36 24.6 1.3 24.2
 TJUM-21-20 20 32 -0.02 -0.045 45 31.2 1.6 29.6
 TJUM-21-25 25 40 -0.03 -0.055 58 43.7 1.85 36.5
 TJUM-21-30 30 47 -0.03 -0.055 68 51.7 1.85 43.5
 TJUM-21-40 40 62 -0.03 -0.06 80 60.3 2.15 57.8
 TJUM-21-50 50 75 -0.03 -0.06 100 77.3 2.65 70.5
More about selected part:
3D-CAD Sample request Experts Quote request Price list myCatalog
Bearings of the TJUM-01 series are combinable with:

DryLin® R - RQA

Quad block, enclosed, mm

DryLin® R - RQA    

DryLin® R - RTA

Pillow block, tandem design, enclosed, mm

DryLin® R - RTA    

DryLin® R - RGA

Linear housing, long design, mm

DryLin® R - RGA    

DryLin® R - RGAS

Linear housing, enclosed, short design, mm

DryLin® R - RGAS    

Shafts and supported shafts

Made of aluminum, steel or carbon fiber

Shafts and supported shafts    
igus® inc.
PO Box 14349
East Providence
R.I. 02914

For immediate assistance in North America:
Call 1 (800) 521 2747

E-mail us

Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)

myigus myCatalog
No minimum order
On-site and telephone support Delivery from 24h* Free samples

About DryLin®Product OverviewSystem selectionLifetime calculation3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestE-mail the product expertShaftsApplication examplesVideosTechTalk Design Advice SeriesDownloads

More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order

Terms and Conditions Imprint General Information Data Privacy Protection Declaration