Shaft support blocks for Ø20 mm made of stainless steel VA
Special featuresConnecting dimensions as standard shaft supports in aluminium
High corrosion and chemical resistance
Best addition for stainless steel shafts
Available stainless steel shafts in 1.4571/1.4125
Possible lengths:
– EWUM (1.4125) max. 6000 mm
– EWUMS (1.4571) max. 3000 mm
Industries: Food, offshore, packaging, chemical, pharmaceutical and mechanical engineering