Chips and dirt can affect the service life of cables and hoses significantly. In 2009, igus® had addressed the problem and introduced an extremely dense, yet snap-open in the outer radius, in the form of a unique plastic E-Tube, which is now available in two additional sizes.
Snaps open in the outer radius
Smooth, curved outer contour - chips do not stick
Injection-molded 'sealing lip'
No holes, cracks, undercuts for chips to fall through
IP40 tested
iF Design award 2010
Interior separation and guide trough available
Options include ESD and high temperature (1,562°F)
Industries: Machine tools, machining (wood, metal, plastics, textile fibers, paper dust, etc.), general mechanical engineering