igubal® flange bearing

 

Like all igubal® products, these flange bearings consist of a housing made from igumid G and a spherical ball made from either iglide® L280 or iglide® R for standard parts, or with any iglide material as a special. igubal® flange bearings correspond to dimensional series E and are offered with two or four mounting holes.

Areas of application

Since igubal® flange bearings are made for maintenance-free use, they are especially suited for applications in which access to the bearing is limited, in moist or wet environments or cleanroom environments. Thus, igubal® flange bearings are used in electric toothbrushes, awnings, conveyor technology, bakery machines and agriculture.


Installation

igubal® flange bearings are designed for mounting with 2 or 4 bolts, depending on the design. The 2-hole types are provided with elongated holes, which allow a problem-free adjustment. An exact positioning of the bearing housing is not necessary, since the spherical ball compensates for alignment errors.


Product range

igubal® flange bearings with 2 and 4 mounting holes can be obtained in standard IDs of 0.190" to 1.50" (5 to 30 mm). Please ask us about additional dimensions.

igubal® flange bearing EFOI

With 2 mounting holes, inch dimensions

igubal® flange bearing EFOI    

igubal® flange bearing EFOM

With 2 mounting holes

igubal® flange bearing EFOM    

igubal® flange bearing EFSI

With 4 mounting holes, dimensional series E, inch

igubal® flange bearing EFSI    

igubal® flange bearing EFSM

With 4 mounting holes, dimensional series E, mm

igubal® flange bearing EFSM    

igubal® flange bearing KFSM-GT

With 4 mounting holes, dimensional series K

igubal® flange bearing KFSM-GT    

igubal® flange bearing EFOM HT

For high temperatures up to 392°F, with 2 mounting holes

igubal® flange bearing EFOM HT    

igubal® flange bearing EFSM HT

For high temperatures up to 392°F, with 4 mounting holes

igubal® flange bearing EFSM HT    
igus® inc.
PO Box 14349
East Providence
R.I. 02914

For immediate assistance in North America:
Call 1 (800) 521 2747

E-mail us

Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)

myigus myCatalog
No minimum order
On-site and telephone support Delivery from 24h* Free samples

About igubal®Product OverviewProduct SelectorLifetime calculation3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestEmail the product expertShaftsApplication examplesVideosTechTalk Design Advice SeriesDownloads

More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order

Terms and Conditions Imprint General Information Data Privacy Protection Declaration