DryLin® SET - EasyTube

Linear unit for easy format adjustments

EasyTube linear unit for easy adjustment functions  

This new addition to the DryLin® slide table range has a simple but solid design; the complete system only consists of a few components. The anodized aluminum tube guides the slide carriage and, at the same time, protects the leadscrew. The carriage and the trapezoidal nut are manufactured from a high performance polymer bearing material. The system runs without any lubrication, and gives a low-friction value combined with an excellent wear rate. High performance iglide® plastic bushings are used in the axial fixing of the leadscrew.

DryLin® SET EasyTube linear unit  

1

Trapezoidal threaded nut and carriage made from polymer bearing material

2

Anodized aluminum guide tube

3

Radial and axial bearings made from polymer bearing material

4

Hand wheel

5

Stainless steel clamp

6

Polymer end block

7

Steel trapezoidal leadscrew

Advantages:

Absolutely lubrication-free

Corrosion-resistant when specified with a stainless leadscrew

Lightweight (aluminum and polymer)

Can be driven from both sides by hand or motor drive

Temperature resistant up to 176° F (80°C)

Ideal for washdown applications

EasyTube

Part No.:
A [inch]:

Also available as flange version (for axial connection)

 
Lengths [mm] and weights
Part No. Max. stroke length Aluminum shaft Max. static load capacity
    Weight shaft end supports
and carriage
Additional
(per 100 mm)
Axial Radial
[mm] [lbs] [lbs] [lbs] [lbs]
 SET-12-AWM (1) 200 0.05 0.02 2.25 4.5
 SET-25-AWM (1) 750 0.15 0.081 33.75 67.5
 SET-30-AWM (1) 850 0.2 0.141 45 90
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list myCatalog
(1) Tapered off spindle end
Dimensions [mm]
Order no. A Al H E1 E2 E3 E4 l h h1 lt ts s sb l2 d2
 SET-12-AWM (1) 30 30 23.5 20 20 20 - 60 22 - 15 3.3 4.2 - 10 M4
 SET-25-AWM (1) 60 55 44 40 40 40 20 115 39 45 30 5.2 5.2 M4 17 TRx10x2
 SET-30-AWM (1) 80 55 49 60 40 40 20 125 39 50 35 6.5 5.2 M4 20 TRx12x3
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list myCatalog
(1) Tapered off spindle end
Dimensions [mm] - flange version
Order no. A2 A3 H E1 E2 E3 E5 l h lt ts s l2 d2 Individual price for base stroke 100 mm  
 SET-25-AWM-F (1) 60 60 49 40 40 40 40 117 39 30 5.2 5.2 27 TRx10x2 Upon request 
 SET-30-AWM-F (1) 80 60 59 60 40 40 40 125 39 35 6.5 5.2 30 TRx12x3 Upon request 
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list myCatalog
(1) Tapered off spindle end
igus® inc.
PO Box 14349
East Providence
R.I. 02914

For immediate assistance in North America:
Call 1 (800) 521 2747

E-mail us

Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)

myigus myCatalog
No minimum order
On-site and telephone support Delivery from 24h* Free samples

About DryLin®Product OverviewSystem selectionLifetime calculation3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestE-mail the product expertShaftsApplication examplesVideosTechTalk Design Advice SeriesDownloads

More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order

Terms and Conditions Imprint General Information Data Privacy Protection Declaration