DryLin® W was developed to promote both design flexibility and quick assembly in both single and double rail configurations. DryLin® W is also available in several mounted assemblies eliminating the need for both shaft alignment and bearing assembly. All DryLin® W systems are available with our enhanced J200 liners, which reduce friction and optimize bearing life.
| Gliding elements: | Maintenance-free |
| Material: | iglide® J/J200 |
| Max. surface speed: | 49.22 ft/s (15 m/s) |
| Operating temperature: | -40°F to 194°F (-40°C to +90°C) |
Design flexibility
Reduced assembly time with no need to align the rails
iglide® J and J200 liners for long life
Extremely low friction
Available square design for floating systems
Suitable for use in dirt and dust
Vibration dampening
Reduce assembly time and costs
Hard-anodized aluminum rail
2Glider made from iglide® J200
3Zinc chromated or hard-anodized aluminum housing (Option: 316 Stainless Steel version)
4Anodized aluminum mounting plate in 2 widths and 3 lengths for each size
1 dimension square, 3 dimensions round
Hybrid bearings both roll and slide. Ideal for machine guard doors.
Wireless measuring device with direct, digital indication of position
For simple positioning tasks, low-priced option, universally applicable
This compact unit is based on the DryLin® W linear guide system and has a lower profile than most standard leadscrew table assemblies.
Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)
About DryLin®Product OverviewSystem selectionLifetime calculation3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestE-mail the product expertShaftsApplication examplesVideosTechTalk Design Advice SeriesDownloads
More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order