Trapezoidal lead screw sleeve, iglide® L280 and iglide® J materials

Trapezoidal lead screw sleeves  
 

Trapezoidal leadscrew nut - WSRM

Part No.:
d1 [mm]:
Dimensions [mm], short
Order no. Percentage of the
surface contact area [mm²]
d1 d2 b1 TR d1 x P Max. stat.
F axial [lbs]
   
 WSRM2215TR10x2 212 10 22 15 TR 10 x 2 238.5 Upon request 
 WSRM2215TR10x3 200 10 22 15 TR 10 x 3 225 Upon request 
 WSRM2618TR12x3 296 12 26 18 TR 12 x 3 333 Upon request 
 WSRM3021TR14x4 396 14 30 21 TR 14 x 4 445.5 Upon request 
 WSRM3624TR16x2 564 16 36 24 TR 16 x 2 634.5 Upon request 
 WSRM3024TR16x4 526 16 30 24 TR 16 x 4 591.75 Upon request 
 WSRM3624TR16x4 526 16 36 24 TR 16 x 4 636.75 Upon request 
 WSRM3027TR18x4 678 18 30 27 TR 18 x 4 762.75 Upon request 
 WSRM4027TR18x4 678 18 40 27 TR 18 x 4 762.75 Upon request 
 WSRM3025TR20x4 706 20 30 25 TR 20 x 4 794.25 Upon request 
 WSRM4530TR20x4 848 20 45 30 TR 20 x 4 954 Upon request 
 WSRM5036TR24x5 1214 24 50 36 TR 24 x 5 1365.75 Upon request 
 WSRM5039TR26x5 1438 26 50 39 TR 26 x 5 1617.75 Upon request 
 WSRM6042TR28x5 1680 28 60 42 TR 28 x 5 1890 Upon request 
 WSRM6045TR30x6 1906 30 60 45 TR 30 x 6 2144.25 Upon request 
More about selected part:
3D-CAD Sample request PDF Quote request Price list myCatalog
Dimensions [mm], long
Order no. Percentage of the
surface contact area [mm²]
d1 d2 b1 TR d1 x P Max. stat.
F axial [lbs]
   
 WSRM2220TR10x2 282 10 22 20 TR 10 x 2 317.25 Upon request 
 WSRM2220TR10x3 266 10 22 20 TR 10 x 3 299.25 Upon request 
 WSRM2624TR12x3 394 12 26 24 TR 12 x 3 443.25 Upon request 
 WSRM3028TR14x4 526 14 30 28 TR 14 x 4 591.75 Upon request 
 WSRM3632TR16x2 702 16 36 32 TR 16 x 2 846 Upon request 
 WSRM3632TR16x4 752 16 36 32 TR 16 x 4 789.75 Upon request 
 WSRM4036TR18x4 904 18 40 36 TR 18 x 4 1017 Upon request 
 WSRM4540TR20x4 1130 20 45 40 TR 20 x 4 1271.25 Upon request 
 WSRM5048TR24x5 1620 24 50 48 TR 24 x 5 1822.5 Upon request 
 WSRM5052TR26x5 1918 26 50 52 TR 26 x 5 2157.75 Upon request 
 WSRM6056TR28x5 2240 28 60 56 TR 28 x 5 2520 Upon request 
 WSRM6060TR30x6 2542 30 60 60 TR 30 x 6 2859.75 Upon request 
More about selected part:
3D-CAD Sample request PDF Quote request Price list myCatalog
Dimensions [mm], long
Order no. Percentage of the
surface contact area [mm²]
d1 d2 b1 TR d1 x P Max. stat.
F axial [lbs]
   
 JSRM1812TR8x1,5 136 8 18 12 TR8x1,5 400 Upon request 
 JSRM2220TR10x2 282 10 22 20 TR10x2 1128 Upon request 
 JSRM2220TR10x3 266 10 22 20 TR10x3 1064 Upon request 
 JSRM2624TR12x3 394 12 26 24 TR12x3 1576 Upon request 
 JSRM3028TR14x4 526 14 30 28 TR14x4 2104 Upon request 
 JSRM3632TR16x2 702 16 36 32 TR16x2 3008 Upon request 
 JSRM3632TR16x4 752 16 36 32 TR16x4 2808 Upon request 
 JSRM4036TR18x4 904 18 40 36 TR18x4 3616 Upon request 
 JSRM4540TR20x4 1130 20 45 40 TR20x4 4520 Upon request 
 JSRM5048TR24x5 1620 24 50 48 TR24x5 6480 Upon request 
 JSRM5052TR26x5 1918 26 50 52 TR26x5 7672 Upon request 
 JSRM6056TR28x5 2240 28 60 56 TR28x5 8960 Upon request 
 JSRM6060TR30x6 2542 30 60 60 TR30x6 10168 Upon request 
 JSRM-6060TR32x6 2730 32 60 60 TR32x6 10920 Upon request 
 JSRM7572TR36x6 3732 36 75 72 TR36x6 15274 Upon request 
 JSRM7680TR40x7 4582 40 76 80 TR40x7 17837 Upon request 
 JSRM90100TR50x8 7225 50 90 100 TR50x8 20400 Upon request 
More about selected part:
3D-CAD Sample request PDF Quote request Price list myCatalog

igus® offers these different trapezoidal leadscrew materials on request:

C15 steel

Stainless steel

Hard-anodized aluminum