1 from 3
igus-icon-lupe
igus-three-dimensional-model
- Part number: MKM-1012-10
- Material: iglide® M250
- Shape: Flange bearings, pressed in and fold down
- Dimensions:
- d1 10 mm
- d2 12 mm
- b1 14 mm
- Customize dimensions
- Manufacturing method: Injection molding
- Service life:
- Press fit
- Both sides axially mounted
- Tolerance compensation of the sheet thickness
- Easy installation
- Axially prestressed
- Special option possible
iglide® M250 | Excellent vibration dampening
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.
- Over 450 dimensions available from stock
- Resistant to edge loads
- High impact resistance
- Thick walled according to DIN 1850
- Dirt can become embedded for shaft protection
- Self-lubricating and maintenance-free
When to use it?
| When not to use? |
Tolerances and measurement system
The installation dimensions and tolerances of the iglide® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are imperative. Plain bearings with low moisture absorption can be designed with a minimal amount of tolerance. For wall thickness, the rule is: The thicker the bearings are, the larger the tolerances must be.
Assembly
iglide® bearings are press-fit bearings. The inner diameter adjusts only after press-fit in the proper housing bore with a recommended tolerance. The before press-fit oversized dimension can be up to 2% of the inner diameter. In this manner, the secure press-fitting of the bearing is achieved. Axial or radial shifts in the housing are also prevented.
Unsure if it fits?