plastic vs steel

Change now: motion plastics® from igus® – simply last longer!

  • Strong and flexible
  • Hot chips up to 1,562 °F
  • Fill weights up to 403.2 lb/ft
  • 90.000 types from stock
  • 100% corrosion-free
  • Calculated online
  • Tested in our industry's largest test laboratory

Heavy plastics for longer life®

Strong and resistant to outside influences

e-chain® E4-350

For long distances

Roller chains

Angles of rotation of 900° and more

MRM

More safety

Clamp locking separators

Harnessed and ready to connect

readychains®

Certified to 403 x DNV

40% lighter

chainflex® CF430-D cable

Fast and safe

chainflex® CFBUS-052 cable

Tested... tested ... tested

Everything from a single source

Lower process costs online

Container Crane: Malaysia

Igus Product

See how an igus® cable carrier system with a 1,447 ft (441m) travel is being used on two container cranes at a coal power plant in Malaysia.

Cable Carrier for Brickworks

Igus Product

Withstands dust in brickworks

Lignite power plant

Igus Product

energy chain cable carriers supply a rotating device inside this lignite power plant.

flizz® sewage treatment plant

Igus Product

igus cables in sewage treatment plant application

Cable carriers for road construction

Igus Product

This vehicle paves roads with asphalt concrete. An energy chain cable carrier supplies the front end of the vehicle with bitumen and is exposed to extreme dirt as a result.

Waste incineration plant

Igus Product

This crane in a waste incineration plant is exposed to extreme dirt accumulation. An energy chain cable carrier from igus operates smoothly here regardless.

Cable Carrier System for ship-unloading crane

Igus Product

Two heavy-duty plastic cable carriers from igus® supply the crane drive on this ship unloader.

...

Contact Us

Questions or product information? Please contact:

Rob Mammone
Rob Mammone

Product Manager

+1 (401) 438-2200Contact an Expert

Customer Service