Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series 15050 ESD chain, snap-open along both sides
E4/light ESD - low weight, large interior space
and cost-effective with a compromise
in thickness. The
system E4/light properties appear in two places: a reduced
thickness of the side links (for all types), and a thinner
crossbar for Series 14240. E4/light e-chains® achieve optimum price and performance solutions for many industries.
Especially for short travels,
hanging and short, standing designs.
E4/light types are often first choice.
Typical industries and applications
- Pick & place robots
- Semi-conductor machines
- Linear motors, actuators
- Measuring equipment
- Machine tools
- General mechanical engineering etc.
Available inner widths Bi: 75 to 300 mm
Available bending radii R: 150 to 250 mm
Pitch: 91 mm/link = 11 links / m