iglide® A500, sleeve bearing, mm

The media and temperature specialist in the food sector

iglide® A500, sleeve bearing, mm
iglide® A500, sleeve bearing, mm drawing
1 from 2
iglide® A500, sleeve bearing, mm
iglide® A500, sleeve bearing, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: A500SM-0306-04
  • Material: iglide® A500
  • Shape: Sleeve bearings
  • Dimensions:
    • d1 3 mm
    • d2 6 mm
    • b1 4 mm
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for 96 PFAS substances considered critical for the environment and health. This category excludes substances from the group of fluoropolymers.

  • The endurance runner at higher temperatures in the food sector
  • Compliant with EC directive 10/2011 EC
  • FDA-compliant
  • Temperature resistant from -212 °F to +482 °F

iglide® A500 | The endurance runner at higher temperatures in the food sector
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for 96 PFAS substances considered critical for the environment and health. This category excludes substances from the group of fluoropolymers.


  • Compliant with EC directive 10/2011 EC
  • FDA-compliant
  • Temperature resistant from -212 °F to +482 °F
  • High chemical resistance
  • Dry-running and maintenance-free
  • Standard range from stock


iglide® A500 bearings are permitted for direct contact with foodstuffs. They exhibit an exceptionally good chemical resistance and are suitable for heavy-duty use in machinery for the food industry. Though iglide® A500 is an extremely soft material, it simultaneously possesses an excellent compressive strength even at high temperatures.

When to use it?
  • When FDA compliance is required
  • When a high chemical resistance is required
  • When good abrasion resistance is required
  • Temperature resistant from -212 °F to +482 °F
When not to use?

Tolerances and measurement system
The installation dimensions and tolerances of the iglide® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are imperative. Plain bearings with low moisture absorption can be designed with a minimal amount of tolerance. For wall thickness, the rule is: The thicker the bearings are, the larger the tolerances must be.
 
Assembly
iglide® bearings are press-fit bearings. The inner diameter adjusts only after press-fit in the proper housing bore with a recommended tolerance. The before press-fit oversized dimension can be up to 2% of the inner diameter. In this manner, the secure press-fitting of the bearing is achieved. Axial or radial shifts in the housing are also prevented.

Unsure if it fits?

Contact us

Questions or product information? Please contact:

Hope Mammone
Hope Mammone

igus-icon-phone+1 800 521 2747

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call