Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series 4040, crossbars at every link
1. High torsional rigidity
2. High side-mount stability due to undercut
3. Closed and open styles can be combined
4. Hinged, snap-open, removable lids along outer radius of
Energy Tube
5. Wide, rounded plastic crossbars - cable friendly
6. Removable lids along inner radius
7. Lateral glide surfaces for side-mounted operation
8. Crossbars on Energy Chains® are removable along both
radii
9. KMA mounting brackets with attachment points on all
sides
10. Locking or pivoting mounting brackets available, Strain relief elements can be integrated with the
mounting bracket
11. Energy Chain® also available with reverse bending radii
Inner widths Bi: 1.97 up to 23.62 (50 - 600 mm)
Bending radii R: 5.31 up to 19.68 (135 - 500 mm)
Pitch: 3.58 (91 mm) per link = 4 links/ft (11/m)