iglide® L280 is an extremely wear resistant plastic bushing material which offers an excellent service life in many applications. It’s ideal for use with rough shafts or in abrasive environments.
Ask the product expert
Sleeve bushing (inch sizes)
Flange bushing (inch sizes)
Thrust washer (inch sizes)
Sleeve bushing (metric sizes)
Flange bushing (metric sizes)
Thrust washer (metric sizes)
Based on I.D. f = .012 ➝ d1 .040” - .236” f = .019 ➝ d1 > .236” - .472” f = .031 ➝ d1 > .472” - 1.18” f = .047 ➝ d1 > 1.18”
PDF file 3D-CAD Samples and catalog order
Application examples
Material data
Life time calculation
test method
installation
GToB Imprint General notes Data protection declaration
r = max. 0.5 Based on I.D. f = .012 ➝ d1 .040” - .236” f = .019 ➝ d1 > .236” - .472” f = .031 ➝ d1 > .472” - 1.18” f = .047 ➝ d1 > 1.18”
Based on I.D. f = 0.3 ➝ d1 1 - 6 mm f = 0.5 ➝ d1 > 6 - 12 mm f = 0.8 ➝ d1 > 12 - 30 mm f = 1.2 ➝ d1 > 30 mm
r = max. 0.5 Based on I.D. f = 0.3 ➝ d1 1 - 6 mm f = 0.5 ➝ d1 > 6 - 12 mm f = 0.8 ➝ d1 > 12 - 30 mm f = 1.2 ➝ d1 > 30 mm
(Dimension according to ISO 3547-1 and special dimensions) Recommended tolerance for the installation: - Shaft h9