- for maximum load requirements
- TPE outer jacket
- Oil-resistant
- bio-oil-resistant
- PVC-free/halogen-free
- UV-resistant
- Hydrolysis-resistant and microbe-resistant
Classification of the Chainflex® cable:
Class 7.4.4
Requirements:
7: Cables for continuous movement in Energy Chains® for highest
mechanical load requirements and radii from 5 x d and speed up to
32.81 ft/s (10 m/s)
Travel distance:
4: Unsupported and gliding Energy Chain® up to 1,312 ft (400 m) or
more
Resistance to oil:
4: Oil-resistant (according to DIN EN 60811-2-1), bio-oil-resistant
according to VDMA 24568
| |
 | Permissible temperature, moving: | -31°F to +194°F (-35°C to +90°C), 5 x outer cable diameter |
 |
Permissible temperature, fixed: | -40°F to +194°F (-40°C to +90°C), 4 x outer cable diameter |
 | v max. unsupported/gliding |
32.81 ft/s (10 m/s), 19.69 ft/s (6 m/s) |
 | a max. |
328.1 ft/s2 (100 m/s²) |
 |
UV resistance | High |
 | Nominal voltage |
1000 V |
 |
Testing voltage |
4000 V |
 |
Oil resistance | High |
 |
Conductors | Highly flexible braided special conductor |
 |
Conductor insulation |
Mechanically high quality TPE blend |
 | Outer jacket | TPE - Particularly abrasion-resistant, high-flex blend, oil-resistant, coolant-resistant and UV-resistant.
Silicon-free in compliance with PV 3.10.7 - status 1992. Color: black. |
 | CE | Following 2006/95/EC |
 | Lead-free | Following (RoHS) 2002/95/EG |
 | Cleanroom | According to ISO Class 1, material/cable tested by IPA according to standard 14644-1.
Test cable CF9-15-07 |