Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series E045-3 - Chain to be filled along the outer radius
1. Very easy to fill
2. Very small pitch
for quiet, smooth running
3. Limited torsional movement possible
4. "Pushbutton design" holds links together
5. Cable-friendly interior
6. Version E, filled along outer radius
7. Version Z, filled along inner radius
8. Mounting brackets can be supplied
9. Available with 1, 2 or 3-chamber system
(permanently injection-moulded multiple chamber system
for cable separation)
Series E045
Series E045.2
Overlapping on the opening mechanism, except for width 7/7 and 9/9, gap dimension 2.25/2.25 mm
A=Moving end, B=Fixed end
Pitch per link: = .51” (13 mm)
Links per ft (m): = 23.47 (77)
For center mount applications:
Chain length = s/2 +K