Motor Cables
motor cables
chainflex® motor cables for highest demands: Our motor cables are available as PVC motor cable, PUP motor cable and TPE motor cable. Optionally, a multi-core motor cable or a single-core motor cable can be selected. chainflex® motor cables are specially developed for moving applications. In order to guarantee a high quality and long service life of the motor cable, all motor cables are carefully tested in the igus® test laboratory. This test data allows us to develop our online tools. With the service life calculator for motor cables you are able to calculate the service life of the cable to prevent failures. By entering a few parameters, our tool gives you the service life of the motor cable under the conditions you specify. Whether mechanical engineering, plant construction or other industrial applications, chainflex® motor cables meet the highest standards. Depending on the cable type, our motor cables are UV-resistant, flame-retardant and halogen-free. In addition, we offer motor cables in oil-resistant and chemical-resistant designs. Using the filter function on the left side, you can quickly and easily find the suitable motor cable. chainflex® motor cables are primarily used in our e-chains® and are often combined with the following cable types:
bus cables
data cables
robot cable
fiber optic cables
Measuring system cables
servo cables
control cables
Our chainflex® cables are also used in robotics. There they have the advantage that they have a particularly long service life even under the most extreme conditions. Almost all cable variants, including motor cables, are available as shielded and unshielded motor cables. Do you have any questions? Our chainflex® experts for motor cables are available to you at any time in chat, by e-mail or on the phone.