Forge a Powerful, Efficient Connection</br>

Industrial Connectors & Cable Glands for Cable Assembly

With a wide range of industrial connectors like high-performance connectors, signal connectors, etc. igus® has a variety of solutions with short delivery times.

  • Fast delivery
  • High level of availability
  • 100% tested and with warranty
  • Tools available for tasks such as crimping
  • Can be harnessed with cables
  • From batch size 1 to high volume production

Harting
  • Series A / 623 signal connector, M23 standard 9 to 19 pole
  • High-performance connectors of series B 923, C 940, D 958
  • Series 615 / 915
  • Series M17 617 / 917
FCT SUB-D signal connector
  • SUB-D standard 9 to 44-pole
  • Standard and angular connectors
  • Standard 9, 15 and 25 pole
  • High density 15, 260 and 44 pole
  • Housing made of cast zinc, nickel plated
  • Insulation insert glass fiber reinforced polyester
  • Contacts copper alloy, flash gold-plated
Yamaichi Y-CONKIT
  • Housing PA66, cast zinc and PBT, UL94V-0
  • Housing cast zinc
  • Plastic housing PBT, UL94v-0
  • Temperature range -4 °F to +248 °F
  • 2.1 A (70 °C), power contacts
  • 1,000 insertion cycles
  • Crimp tool and stripping tool available
HARTING connector sets with pin inserts HAN B, HAN 6B, HAN 10B, HAN 16B HAN 24B
  • With pin or socket insert
  • HAN 6B
  • HAN 16 B
  • HAN 10B
  • HAN 24B
  • Straight cable entry
  • Side cable entry
Hummel cable
  • HSK-K, HSK-M, HSK-M-EMV, HSK-M-EMV-D
  • Counter nut
  • In PA according to UL 94 or nickel-plated brass
  • Form seal NBR / PA
  • Degree of protection IP68 - 10 bar / IP 69K in the given clamping area
  • Continuous operating temperature -40°F to 212°F
Crimping tools, pneumatic crimp tools, battery crimp tools, positioning inserts
  • Various hand crimping tools
  • Intercontec Serie C pneumatic crimp tools
  • Intercontec series S and D battery crimp tool
  • Positioning inserts
  • Crimping inserts
  • ibow® angle adapters

Contact a pre-assembled cable carrier expert

Contact an Expert

Module Connect

Module Connect
  • Easily adapt connectors to the geometry of the chain
  • Appropriate housing configurations for every kind of set-up
  • Only as many connectors as are actually needed
  • Strain relief in the housing
  • Space-saving: flat housing
  • Simplification of machine and plant cabling
  • Customised shapes designed to prevent polarity reversal
  • One connector module/one disconnect point, instead of many individual connectors
  • Harnessed and ready-to-connect as readycable® with a 36-month guarantee

The ibow® angled adapter safely secures cable at a 90-degree angle

The ibow® angled adapter safely secures cable at a 90-degree angle

ibow® - angle adapters for connectors

  • Connection at a defined angle
  • Free rotation angle as required
  • Assembly without opening the connector
  • Can be retrofitted or supplied ready-made as readycable®
  • Option: color-coded or with inscription

More information

Customised ready-to-connect cables and plug-in connectors

readycable® product finder

Use the Product Finder
Ready-to-connect energy supply modules, energy chains, cables and industrial connectors

Pre-assembled cable carriers

Learn more about readychain®